digital mixed module, 16 inputs, 24 VDC, sink, additional functions, 16 digital channels, 24 VDC, 0.5 A, configurable as inputs or outputs, 3x PWM, 2x optional 0.5 or 2 A output, 1-wire connections
X20 analog input module, coated, 1 full-bridge strain input, 24-bit converter resolution, 5 kHz input filter
Provit 5000 Controller bus unit 2 slots (1 BR ISA, 1 half size ISA/PCI). 24 VDC power supply. For 5C5001.xx system units.
X20 analog input module, 1 full-bridge strain gauge input, 24-bit converter resolution, 5 kHz input filter
24 A EMC filter for ACOPOSinverter S44 (1-phase 100-120 V, 0.75 kW and 200-240 V, 1.5-2.2 kW).
24 VDC power supply unit, 1-phase, 5 A, input 100 to 240 VAC, wide range, thin design, top-hat rail installation
2-phase hybrid stepper motor, 60 mm flange, length 153.1 mm, ABR 24 VDC, 5 A parallel, brake 2 Nm, 1.7 Nm holding torque, 1.2 Nm stall torque
2-phase hybrid stepper motor, 87.1 mm flange, length 204.5 mm, ABR 24 VDC, 6 A parallel, brake 9 Nm, 7.8 Nm holding torque, 5.5 Nm stall torque
X20 analog input module, 1 full-bridge strain input 10 V, 24-bit converter resolution, 5 kHz input filter
Provit 5000 Controller bus unit 5 slots (1 BR ISA, 1 half size ISA, 1 half size ISA/PCI, 2 half size PCI). Prepared for add-on CD-ROM drive. 24 VDC power supply. For 5C5001.xx system units.
Välj land och språk