Provit 5600 Controller bus unit 5 slots (1 half size ISA, 1 full size ISA, 1 full size ISA/PCI, 2 full size PCI). 24 VDC power supply. For 5C5601.xx system units.
X20 analog input module, coated, 1 full-bridge strain input, 24-bit converter resolution, 5 Hz input filter
X20 analog input module, 1 full-bridge strain gauge input, 24-bit converter resolution, 5 Hz input filter
2-phase hybrid stepper motor, 87.1 mm flange, length 149.5 mm, ABR 24 VDC, 6 A parallel, 7.8 Nm holding torque, 5.5 Nm stall torque
2-phase hybrid stepper motor, 87.1 mm flange, length 149.5 mm, ABR 24 VDC, 5 A series, 9.5 Nm holding torque, 6.3 Nm stall torque
2-phase hybrid stepper motor, 87.1 mm flange, length 149.5 mm, ABR 24 VDC, 3 A series, 7.8 Nm holding torque, 5.5 Nm stall torque
2003 digital mixed module, 8 inputs 24 VDC, 1 ms, sink/source, 8 transistor outputs 24 VDC, 0.5 A, order 3x terminal blocks 7TB710 separately!
2-phase hybrid stepper motor, 60 mm flange, length 97.1 mm, ABR 24 VDC, 2.5 A series, 1.1 Nm holding torque, 0.8 Nm stall torque
2003 CPU, 750 kB SRAM, 1.5 MB FlashPROM 24 VDC, 12.5 W power supply, 1 RS232 interface, 1 CAN interface, CAN: Electrically isolated, network-capable, 4 slots for screw-in modules system bus for expansion
X67 interface module, 1 RS232 interface, 1 RS422/485 interface, 2 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 inputs, 24 VDC, sink, configurable input
Välj land och språk