encoder 5 V input frequency 150 kHz input for SSI absolute encoder analog output +/-10 V, 12-bit encoder power supply 5 VDC or 24 VDC 4 digital inputs 24 VDC, sink trigger input 24 VDC, sink 1 relay output [...] output 24 VAC / 24 VDC, 1 A Order 3x terminal blocks TB162 separately!
interface, 1x 24 V incremental encoder, 24-64 VDC ±25% power supply, 2 motor connections, 10 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs, 1 digital output 24 VDC, 1 A, 4 [...] 4 digital inputs 24 VDC, sink, configurable as incremental encoder, 2 digital outputs 24 VDC, 0.5 A order terminal blocks separately!
24 VDC power supply, 1-phase, 5 A, input 100 to 240 VAC, wide range, top-hat rail installation
Wi-Fi puck antenna, 2.4 & 5 GHz, compatible with 0RMSM1x45, 2 m cable
2003 digital mixed module, 16 inputs 24 VDC, 1 ms, sink, 16 transistor outputs 24 VDC, 0.5 A, order 2x terminal blocks TB718 separately!
two ETA light systems to a desktop power supply, 1x DC 5.5 x 2.1 mm female connector, 2x DC 5.5 x 2.1 mm male connector, max. current 5 A, max. voltage 24 VDC, length including connections: 45 cm
2-phase hybrid stepper motor, 60 mm flange, length 97.1 mm, ABR 24 VDC, 5 A parallel, 1.1 Nm holding torque, 0.8 Nm stall torque
24 VDC power supply unit, 1-phase, 5 A, input 115/230 VAC, manual select, top-hat rail installation
24 VDC power supply, 1-phase, 2.5 A, input 100 to 240 VAC, wide range, top-hat rail installation
Provit 5600 Controller bus unit 5 slots (1 half size ISA, 1 full size ISA, 1 full size ISA/PCI, 2 full size PCI). 24 VDC power supply. For 5C5601.xx system units.
Välj land och språk