ACOPOSmulti auxiliary supply module, 32 A, AS, wall mounting, 24 VOut 1x 32 A, 1x 5 A
incremental encoder 5 to 24 V input frequency 700 kHz input for SSI absolute encoder encoder power supply 5 to 24 VDC analog output +/-10 V, 16-bit 4 digital inputs 24 VDC, sink trigger input 5/24 VDC, sink 2 [...] 2 relay outputs 24 VAC / 24 VDC, 1 A analog input 0 to 10 V, 10-bit order terminal block separately!
for both axes: 5 digital inputs 24 VDC, sink 1 transistor output 5 to 24 VDC, 50 mA Pulse frequency 25 Hz to 20 kHz 3 transistor outputs 5 to 24 VDC 3 mA static, 80 mA dynamic (0.2 msec) 1 relay output 30 [...] 30 VDC, 1 A Can be used in base unit C
Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 24 m, can be used in cable drag chains
X20 digital output module, 12 outputs, 24 VDC, 0.5 A, sink, 1-wire connections
X20 digital output module, 16 outputs, 24 VDC, 0.5 A, sink, 1-wire connections
X20 digital output module, 8 outputs, 24 VDC, 0.5 A, source, 1-wire connections
X20 digital output module, 16 outputs, 24 VDC, 0.5 A, source, 1-wire connections
X20 digital output module, 12 outputs, 24 VDC, 0.5 A, source, 1-wire connections
X20 digital mixed module, 8 inputs, 24 VDC, sink, configurable input filter, 4 outputs, 24 VDC, 0.5 A, source, 1-wire connections
Välj land och språk