MULTI digital input module 16 inputs 24 VDC 0-> 1: 1 msec, 1-> 0: 1.5 msec, sink
ACOPOSmulti auxiliary supply module, 32 A, AS, cold plate or pass-through mounting, 24 VIn 1x 30 A, 24 VOut 1x 30 A, 1x 5 A
MINI digital mixed module 16 inputs 24 VDC, 1 msec, sink 16 transistor outputs 24 VDC, 0.5 A
frequency 100 kHz Incremental or absolut, 32 bit Encoder supply 5 to 24 VDC 3 digital inputs 24 VDC, 10 msec, sink 1 relay output 24 VDC, 1.5 A 1 analog output +/- 10 V, 12 bit
2003 digital mixed module, 8 inputs 24 VDC, 1 ms, sink/source, 8 transistor outputs 24 VDC, 0.5 A
Highly dynamic 1 axis controller 2.8 MHz, incr. or absolut, 32 bit Encoder supply 5 to 24 VDC 2 digital inputs 24 VDC, 1 msec, sink 3 digital inputs 24 VDC, 10 msec, sink 1 digital input 5/24 VDC 15 µsec [...] µsec (trigger) or 10 msec, sink 3 relay outputs 24 VDC/VAC, 1 A 1 analog input 0 to 10 V, 10 bit 1 analog output +/- 10 V, 16 bit
MINI digital mixed module 8 inputs 24 VDC 0-> 1: 10 msec, 1-> 0: 20 msec, sink 6 transistor outputs 24 VDC, 0.5 A
for both axes: 5 digital inputs 24 VDC, sink 1 transistor output 5 to 24 VDC, 50 mA Pulse frequency 25 Hz to 20 kHz 3 transistor outputs 5 to 24 VDC 3 mA static, 80 mA dynamic (0.2 msec) 1 relay output 30 [...] 30 VDC, 1 A
X67 universal mixed module, 1 input for evaluating full-bridge strain gauge, 24-bit, 4 digital inputs 24 VDC, sink, 1 digital output, 0.5 A, source, 1 digital output, 1 A, source
ACOPOSmulti auxiliary supply module, 16 A, AS, wall mounting, 24 VOut 1x 16 A, 1x 5 A
Välj land och språk