X20 BC supply, 24 V, bus supply 1 pc. X20TB12 X20 standard terminal block 12x 1 pc. X20BM11 X20 bus module with continuous power bus 1 pc. X20DI9371 X20 digital 12x I, 24 V, sink, 1 wire 1 pc. X20TB12 X20 [...] terminal block 12x 1 pc. X20BM11 X20 bus module with continuous power bus 1 pc. X20DO9322 X20 digital 12x O, 24 V 0.5 A, source, 1 wire 1 pc. X20TB12 X20 standard terminal block 12x 1 pc. X20BM11 X20 bus [...] "Remote IO 1" for the demo cube Consisting of: 1 pc. X20BB81 X20 bus controller base + 1-slot 1 pc. X20HB2880 X20 hub module 2x 100 BASE-T 1 pc. X20BC8083 X20 bus contr. POWERLINK, HUB exp. 1 pc. X20PS9400
pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 1.100 Nm - Stall torque: 1.250 Nm - Centering diameter: 40.00 mm, j6 fit - Flange square dimension: 58.00 mm - Smooth shaft d=9.00 k6x24.00 mm, without [...] without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 91.0
touch screen (resistive); connections for 1x RS232, 5x USB 2.0, Smart Display Link/DVI/Monitor, 2x Ethernet 10/100/1000, HDA sound, add-on UPS slot, expandable with 1 or 2 PCI / PCI Express slots, optional [...] optional CompactPCI Express and slide-in compact slot; IP65 protection (front); order 24 VDC connector for supply voltage separately (screw clamp: 0TB103.9; cage clamp: 0TB103.91)
Provit 2000 Controller processor 80486DX5-133 MHz, 8 MB DRAM, 256 kB SRAM, 20 GB HD, 4 serial and 1 parallel interface, PC card slot, Dallas hardware security key, fan. Connections for CAN bus, Ethernet [...] Ethernet, ARCNET, flat display, monitor, PS/2 AT keyboard, PANELWARE keypads and external FDD. 24 VDC power supply. Note: In environments with vibrations and shock, the use of an IPC with Silicon Disk is required
system unit 5 PCI slots, 1 slot for Automation Panel Link transmitter, 2 drive slots, Smart Display Link/DVI-I, connections for 2x RS232, 2x USB 2.0, 2x ETH 10/100, AC97 sound, PS/2 keyboard/mouse, 24 VDC. (order
Panel PP420, 5.7" VGA color TFT display with touch screen (resistive), 1 aPCI slot, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order
PP420, 5.7" QVGA monochrome LCD display with touch screen (resistive), 1 aPCI slot, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order
Panel PP420, 5.7" QVGA color TFT display with touch screen (resistive), 1 aPCI slot, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order
self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 1.100 Nm - Stall torque: 1.250 Nm - Centering diameter: 40.00 mm, j6 fit - Flange square dimension: [...] dimension: 58.00 mm - Brake holding torque: 2.20 Nm - Smooth shaft d=9.00 k6x24.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 91.0
pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 0.630 Nm - Stall torque: 0.700 Nm - Centering diameter: 40.00 mm, j6 fit - Flange square dimension: 58.00 mm - Smooth shaft d=9.00 k6x24.00 mm, without [...] without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 87.5
Välj land och språk