Provit 5600 Controller bus unit 6 slots (1 half size ISA, 2 full size ISA, 3 full size ISA/PCI). 24 VDC power supply. Suitable for 5C5601.xx system units.
cold plate mounting, 1 PCIec card slot, 2x CompactFlash slots, 1x RS232, 1x RS232/422/485, 1x POWERLINK, 1x CAN, Smart Display Link/DVI/monitor, 5x USB 2.0, 2x ETH 10/100/1000, 24 VDC via ACOPOSmulti rail
unit, wall mounting, 1 PCIec card slot, 2x CompactFlash slots, 1x RS232, 1x RS232/422/485, 1x POWERLINK, 1x CAN, Smart Display Link/DVI/monitor, 5x USB 2.0, 2x ETH 10/100/1000, 24 VDC via ACOPOSmulti rail
2-phase hybrid stepper motor, 87.1 mm flange, length 236.5 mm, ABR 24 VDC, 6 A parallel, brake 9 Nm, 13.6 Nm holding torque, 9.3 Nm stall torque
2-phase hybrid stepper motor, 87.1 mm flange, length 236.5 mm, ABR 24 VDC, 3 A series, brake 9 Nm, 13.6 Nm holding torque, 9.3 Nm stall torque
2-phase hybrid stepper motor, 87.1 mm flange, length 172.5 mm, ABR 24 VDC, 6 A parallel, brake 9 Nm, 4.0 Nm holding torque, 2.9 Nm stall torque
2-phase hybrid stepper motor, 87.1 mm flange, length 236.5 mm, ABR 24 VDC, 10 A parallel, brake 9 Nm, 13.6 Nm holding torque, 9.3 Nm stall torque
2-phase hybrid stepper motor, 87.1 mm flange, length 172.5 mm, ABR 24 VDC, 3 A series, brake 9 Nm, 4.0 Nm holding torque, 2.9 Nm stall torque
Hybrid cable for connecting 8BVE to 8CVI or 8DI, length 24 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable
floppy disk station 2 * 3.5 inch drive in housing for external mounting IP54 protection (from front) 24 VAC/VDC supply 1 electrically isolated RS232/RS485 RS485: network-capable 1 electrically isolated RS232/TTY
Välj land och språk