2-phase hybrid stepper motor, 87.1 mm flange, length 149.5 mm, ABR 24 VDC, 3 A series, 9.5 Nm holding torque, 6.3 Nm stall torque
motor module, module power supply 24 to 48 VDC ±25%, with current reduction function, 1 motor connection, 2.5 A continuous current, 3.5 A peak current, 4 digital inputs 24 VDC, sink, push-pull circuit, c
2005 digital mixed module, 8 inputs 24 VDC, 2.5 µs, sink, 8 transistor outputs, 0 to 50 VDC, 1 A, order 1x terminal block TB170 separately!
6 safe type A digital inputs, configurable input filter, 6 pulse outputs, 24 VDC, 2 safe type B1 digital outputs, 24 VDC, 0.5 A, OSSD
interface, 2x 5 V SSI absolute encoder, 24-64 VDC ±25% power supply, 2 motor connections, 10 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs, 1 digital output 24 VDC, 1 A, order
2-phase hybrid stepper motor, 60 mm flange, length 107.3 mm, ABR 24 VDC, 2.5 A series, 1.7 Nm holding torque, 1.2 Nm stall torque
24 VDC power supply unit, 1-phase, 5 A, redundant though parallel operation, input 115/230 VAC, manual select, top-hat rail installation
2-phase hybrid stepper motor, 56.4 mm flange, length 78.5 mm, ABR 24 VDC, 3 A series, 1.8 Nm holding torque, 1.25 Nm stall torque
2-phase hybrid stepper motor, 56.4 mm flange, length 78.5 mm, ABR 24 VDC, 6 A parallel, 1.8 Nm holding torque, 1.25 Nm stall torque
MULTI counter module (positioning) 1 input for incremental encoder, 24 bit Input frequency 50 kHz 1 analog output +/- 10 V, 11 bit Encoder supply 5 to 15 VDC
Välj land och språk