2-phase hybrid stepper motor, 87.1 mm flange, length 119 mm, ABR 24 VDC, 5 A series, 9.5 Nm holding torque, 6.3 Nm stall torque
X67 stepper motor module, I/O power supply 24 VDC ±25%, 4 motor connections, 1 A continuous current, 1.5 A peak current, NetTime function
2-phase hybrid stepper motor, 60 mm flange, length 107.3 mm, ABR 24 VDC, 5 A parallel, 1.7 Nm holding torque, 1.2 Nm stall torque
2-phase hybrid stepper motor, 60 mm flange, length 153.1 mm, ABR 24 VDC, 2.5 A series, brake 2 Nm, 1.7 Nm holding torque, 1.2 Nm stall torque
6 safe type A digital inputs, configurable input filter, 6 pulse outputs, 24 VDC, 2 safe type B1 digital outputs, 24 VDC, 0.5 A, OSSD
2-phase hybrid stepper motor, 87.1 mm flange, length 119 mm, ABR 24 VDC, 3 A series, 7.8 Nm holding torque, 5.5 Nm stall torque
2-phase hybrid stepper motor, 87.1 mm flange, length 119 mm, ABR 24 VDC, 6 A parallel, 7.8 Nm holding torque, 5.5 Nm stall torque
2005 digital mixed module, 16 inputs 24 VDC, 1 ms, sink/source, 16 transistor outputs 24 VDC, 0.5 A, input and output group, electrically isolated, order 2x terminal blocks TB718 separately!
2-phase hybrid stepper motor, 87.1 mm flange, length 149.5 mm, ABR 24 VDC, 10 A parallel, 9.5 Nm holding torque, 6.3 Nm stall torque
2-phase hybrid stepper motor, 87.1 mm flange, length 149.5 mm, ABR 24 VDC, 6 A parallel, 9.5 Nm holding torque, 6.3 Nm stall torque
Välj land och språk