MCAD DWL@DWL10000070268
MCAD DWL@DWL10000070272
MCAD DWL@DWL10000070273
MCAD DWL@DWL10000070469
MCAD DWL@DWL10000070470
MCAD DWL@DWL10000070471
Power Panel PP420, 10.4" VGA color TFT display with touch screen (resistive), 2 aPCI slots, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24
Power Panel PP420, 10.4" VGA color TFT display with touch screen (resistive), 1 aPCI slot, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC
Set Power Panel PP420 light CAN 5.7" QVGA LCD m; 128 MB SDRAM; 512 kB SRAM.
Set Power Panel PP420 light CAN 5.7" QVGA TFT color; 128 MB SDRAM; 512 kB SRAM.
Välj land och språk