DWL@DWL10000576632
| Version | Språk | Operativ system | Datum | Storlek | Typ | Ladda ner |
|---|---|---|---|---|---|---|
| 1.4.3.0 | * | 2024-11-15 | 556 KB | EXE | AS4_HW_6PPT30.043K-20W.exe | |
| Beskrivning |
V4.1 HW Upgrade (6PPT30.043K-20W) Revision information 6PPT30.043K-20W Version 1.4.3.0: ID: AQAJ-7161 Adjustments between PPT30Image V1.7.0 and HWX upgrade V1.4.3.0: - No certificate error warnings will be shown, default value is disabled. - Wait for initial NTP sync, default value is disabled. - Use remanent memory for local storage, default value is disabled. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.4.2.0: ID: 762700 6PPT30: implement additonal data point TerminalModuleID in the OPCUA IOMapping. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 762705 Adjusted Sampling and Publishing Intervall for the OPCUA data points TerminalLoadCPU,TerminalMemoryTotal and TerminalMemoryAvailable to the OPCUA server limits. Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.4.1.0: ID: 757225 Implemented Update via HTTP and minor adjustments between T30 image and HWX: 1. Implemented Update via HTTP, supported from T30 image V1.6.0.0. 2. Buzzer set to On, FTP User and Passwort set to empty entry, DNS Suffix setto empty entry. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 761850 6PPT30: implement additonal data points in the OPCUA IOMapping: OPCUA data points TerminalTemperature, TerminalLoadCPU, TerminalMemoryTotaland TerminalMemoryAvailable implemented. Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.3.5.0: ID: 744020 New help with error correction implemented Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.3.3.0: ID: 718125 Bugfix: if several PPT30 were used in one project, loading a panel configuration from the CPU failed. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.3.2.0: ID: 700190 wrong apperance within the SDM Expansion within the HWX necessary to fix SDM depiction Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.3.1.0: ID: 633715 Bugfix: "OPCUAconnectionOK" "OPCUAconnectionOK" is supported starting with AR 4.51. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.3.0.0: ID: 613310 Function extension Home Button with OPC UA VK1 and VK2 are now showing in the IO Mapping of the Panel Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.0.0: ID: 458470 function extension Implementing an additional button that covers the unused touch area. This feature requires upgrade version 1.1.0.0, and the Image Version 1.0.4. Furtere information is contained in the documentation. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.0.6: ID: 423535 Support of >AS 4.2.2.x Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Version 1.0.0.5: ID: 411885 Support of 6PPT30.043F-20B Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||
| Version | Språk | Operativ system | Datum | Storlek | Typ | Ladda ner |
| 1.4.2.0 | * | 2022-12-22 | 239 KB | EXE | AS4_HW_6PPT30.043K-20W.exe | |
| Beskrivning |
V4.1 HW Upgrade (6PPT30.043K-20W) Revision information 6PPT30.043K-20W Version 1.4.2.0: ID: 762700 / Support ID: 400394507 6PPT30: implement additonal data point TerminalModuleID in the OPCUA IOMapping. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 762705 / Support ID: 400394614 Adjusted Sampling and Publishing Intervall for the OPCUA data points TerminalLoadCPU, TerminalMemoryTotal and TerminalMemoryAvailable to the OPCUA serverlimits. Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.4.1.0: ID: 757225 Implemented Update via HTTP and minor adjustments between T30 image and HWX: 1. Implemented Update via HTTP, supported from T30 image V1.6.0.0. 2. Buzzer set to On, FTP User and Passwort set to empty entry, DNS Suffix setto empty entry. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 761850 6PPT30:implement additonal data points in the OPCUA IOMapping: OPCUA data points TerminalTemperature, TerminalLoadCPU, TerminalMemoryTotaland TerminalMemoryAvailable implemented. Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.3.5.0: ID: 744020 New help with error correction implemented Channeldescription changed: Yes Configuration description changed: No Firmware changed: No Version 1.3.3.0: ID: 718125 / Support ID: 400345815 Bugfix: if several PPT30 were used in one project, loading a panelconfiguration from the CPU failed. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.3.2.0: ID: 700190 / Support ID: 400326870, 400329405, 400329712, 400330624 wrong apperance within the SDM Expansion within the HWX necessary to fix SDM depiction Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.3.1.0: ID: 633715 / Support ID: 400278628 Bugfix: "OPCUAconnectionOK" "OPCUAconnectionOK" is supported starting with AR 4.51. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.3.0.0: ID: 613310 Function extension Home Button with OPC UA VK1 and VK2 are now showing in the IO Mapping of the Panel Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.0.0: ID: 458470 function extension Implementing an additional button that covers the unused touch area. This feature requires upgrade version 1.1.0.0, and the Image Version 1.0.4. Furtere information is contained in the documentation. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.0.6: ID: 423535 Support of >AS 4.2.2.x Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Version 1.0.0.5: ID: 411885 Support of 6PPT30.043F-20B Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||
| Version | Språk | Operativ system | Datum | Storlek | Typ | Ladda ner |
| 1.4.1.0 | * | 2022-11-16 | 239 KB | EXE | AS4_HW_6PPT30.043K-20W.exe | |
| Beskrivning |
V4.1 HW Upgrade (6PPT30.043K-20W) Revision information 6PPT30.043K-20W Version 1.4.1.0: ID: 757225 Implemented Update via HTTP and minor adjustments between T30 image and HWX: 1. Implemented Update via HTTP, supported from T30 image V1.6.0.0. 2. Buzzer set to On, FTP User and Passwort set to empty entry, DNS Suffix setto empty entry. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 761850 6PPT30: implement additonal data pointsin the OPCUA IOMapping: OPCUA data points TerminalTemperature, TerminalLoadCPU, TerminalMemoryTotaland TerminalMemoryAvailable implemented. Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.3.5.0: ID: 744020 New help with error correction implemented Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.3.3.0: ID: 718125 / Support ID: 400345815 Bugfix: if several PPT30 were used in one project, loading a panel configuration from the CPU failed. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.3.2.0: ID: 700190 /Support ID: 400326870, 400329405, 400329712, 400330624 wrong apperance within the SDM Expansion within the HWX necessary to fix SDM depiction Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.3.1.0: ID: 633715 / Support ID: 400278628 Bugfix: "OPCUAconnectionOK" "OPCUAconnectionOK" is supported starting with AR 4.51. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.3.0.0: ID: 613310 Function extension Home Button with OPC UA VK1 and VK2 are now showing in the IO Mapping of the Panel Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.0.0: ID: 458470 function extension Implementing an additional button that covers the unused touch area. This feature requires upgrade version 1.1.0.0, and the Image Version 1.0.4. Furtere information is contained in the documentation. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.0.6: ID: 423535 Support of >AS 4.2.2.x Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Version 1.0.0.5: ID: 411885 Support of 6PPT30.043F-20B Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||
| Version | Språk | Operativ system | Datum | Storlek | Typ | Ladda ner |
| 1.3.5.0 | * | 2021-12-09 | 239 KB | EXE | AS4_HW_6PPT30.043K-20W.exe | |
| Beskrivning |
V4.1 HW Upgrade (6PPT30.043K-20W) Revision information 6PPT30.043K-20W.043F-20B Version 1.3.5.0: ID: 744020 New help with errorcorrection implemented Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.3.4.0: ID: 734295 Implementation of a backgroundcolor to be configured In case of using a smaller visu, there is now the option to configure a backgroundcolor Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 738290 Implementation to activate a condition monitoring In case of a connection loss, thevisu will be reconnected to the serverPLC automatically Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.3.3.0: ID: 718125 / Support ID: 400345815 Bugfix: if several PPT30 were used in one project, loading a panel configuration from the CPU failed. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.3.2.0: ID: 700190 / Support ID: 400326870, 400329405, 400329712, 400330624 wrong apperance within the SDM Expansion within the HWX necessary to fix SDM depiction Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.3.1.0: ID: 633715 / Support ID: 400278628 Bugfix: "OPCUAconnectionOK" "OPCUAconnectionOK" is supported starting with AR 4.51. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.3.0.0: ID: 613310 Function extension HomeButton with OPC UA VK1 and VK2 are now showing in the IO Mapping of the Panel Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.0.0: ID: 458470 function extension Implementing an additional button that covers the unused touch area. This feature requires upgrade version 1.1.0.0, and the Image Version 1.0.4. Furtere information is contained in the documentation. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.0.6: ID: 423535 Support of >AS 4.2.2.x Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Version 1.0.0.5: ID: 411885 Support of 6PPT30.043F-20B Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||
| Version | Språk | Operativ system | Datum | Storlek | Typ | Ladda ner |
| 1.3.3.0 | * | 2021-02-18 | 210 KB | EXE | AS4_HW_6PPT30.043K-20W.exe | |
| Beskrivning |
V4.1 HW Upgrade (6PPT30.043K-20W) Revision information 6PPT30.043K-20W.043F-20B Version 1.3.3.0: ID: 718125 / Support ID: 400345815 Bugfix: if several PPT30 were used in one project, loading a panel configuration from the CPU failed. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.3.2.0: ID: 700190 / Support ID: 400326870, 400329405, 400329712, 400330624 wrong apperance within the SDM Expansion within the HWX necessaryto fix SDM depiction Channel description changed: Yes Configurationdescription changed: No Firmware changed: No Version 1.3.1.0: ID: 633715 / Support ID: 400278628 Bugfix: "OPCUAconnectionOK" "OPCUAconnectionOK" is supported starting with AR 4.51. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.3.0.0: ID: 613310 Function extension Home Button with OPC UA VK1 and VK2 are now showing in the IO Mapping of the Panel Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.0.0: ID: 458470 function extension Implementing an additional button that covers the unused touch area. This feature requires upgrade version 1.1.0.0, and the Image Version 1.0.4. Furtere information is contained in the documentation. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.0.6: ID: 423535 Support of >AS 4.2.2.x Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Version 1.0.0.5: ID: 411885 Support of 6PPT30.043F-20B Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||
| Version | Språk | Operativ system | Datum | Storlek | Typ | Ladda ner |
| 1.3.2.0 | * | 2020-09-17 | 210 KB | EXE | AS4_HW_6PPT30.043K-20W.exe | |
| Beskrivning |
V4.1 HW Upgrade (6PPT30.043K-20W) Revision information 6PPT30.043F-20B Version 1.3.2.0: ID: 700190 / Support ID: 400326870, 400329405, 400329712, 400330624 wrong apperance within the SDM Expansion within the HWX necessary to fix SDM depiction Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.3.1.0: ID: 633715 / Support ID: 400278628 Bugfix: "OPCUAconnectionOK" "OPCUAconnectionOK" is supported starting with AR 4.51. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.3.0.0: ID: 613310 Function extension Home Button with OPC UA VK1 and VK2 are now showing inthe IO Mapping of the Panel Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.0.0: ID: 458470 function extension Implementing an additional button that covers the unused touch area. This feature requires upgrade version 1.1.0.0, and the Image Version 1.0.4. Furtere information is contained in the documentation. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.0.6: ID: 423535 Support of >AS 4.2.2.x Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Version 1.0.0.5: ID: 411885 Support of 6PPT30.043F-20B Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||
| Version | Språk | Operativ system | Datum | Storlek | Typ | Ladda ner |
| 1.3.1.0 | * | 2019-12-10 | 210 KB | EXE | AS4_HW_6PPT30.043K-20W.exe | |
| Beskrivning |
V4.1 HW Upgrade (6PPT30.043K-20W) Revision information 6PPT30.043F-20B Version 1.3.1.0: ID: 633715 / Support ID: 400278628 Bugfix: "OPCUAconnectionOK" "OPCUAconnectionOK" is supported starting with AR4.51. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.3.0.0: ID: 613310 Function extension Home Button with OPC UA VK1 and VK2 are now showing in the IO Mapping of the Panel Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.0.0: ID: 458470 function extension Implementing an additional button that covers the unused touch area. This feature requires upgrade version 1.1.0.0, and the Image Version 1.0.4. Furtere information is contained in the documentation. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.0.6: ID: 423535 Support of >AS 4.2.2.x Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Version 1.0.0.5: ID: 411885 Support of 6PPT30.043F-20B Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||
| Version | Språk | Operativ system | Datum | Storlek | Typ | Ladda ner |
| 1.3.0.0 | * | 2018-12-05 | 303 KB | EXE | AS4_HW_6PPT30.043K-20W.exe | |
| Beskrivning |
V4.1 HW Upgrade (6PPT30.043K-20W) Revision information 6PPT30.043F-20B Version 1.3.0.0: ID: 613310 Function extension Home Button with OPC UA VK1 and VK2 are now showing in the IO Mapping of the Panel Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.0.0: ID: 458470 function extension Implementing an additional button that covers the unused touch area. This feature requires upgrade version 1.1.0.0, and the Image Version 1.0.4. Furtere information is contained in the documentation. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.0.6: ID: 423535 Support of>AS 4.2.2.x Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Version 1.0.0.5: ID: 411885 Support of 6PPT30.043F-20B Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||