DWL@DWL10000134646
| Version | Språk | Operativ system | Datum | Storlek | Typ | Ladda ner |
|---|---|---|---|---|---|---|
| 2.0.1.2 | * | 2013-09-24 | 389 KB | EXE | AS3.0_HW_5PP520.1505-00.exe | |
| Beskrivning |
V3.0 HW Upgrade (5PP520.1505-00) Revision information 5PP520.1505-00 Version 2.0.1.2: ID: 344760 The RTOS driver for COM1 must not be installed in the Windows Device Manager ARwin does not requires RTOS-Driver for COM1 with aktive INA Communication Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.0.1.1: ID: 287990 ARwin: Support for second Ethernet-interface For support of a second Ethernet interface it was necassary to introduce a new parameter in hwd-section. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.1.0: ID: 278360 Important information Attention, important information: If this upgrade will be installed in conjunctionwith Automation Runtime >= A4.01, it is absolutely necassery because ofa conceptual change in the hardware representation, that all of the components of used PP500/APC5xx have a version >= V2.0.0.0, otherwise it maybe compatibility problems with the used Automation Runtime. Affected are the following components: 5PP5##* (system units), 5PP5CP* (CPUboards), 5PP5IF* (interface boards), 5PP5IO* (I / O boards). Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 285325 Preperation to support a second Ethernet interface - Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.3: ID: 266935 Support for USB keyboards USB keyboards can be projected. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.2: ID: 260665 Problems with terminal modes Problems, that occured in connection with the terminal modes, were corrected with changes in the respective hardware description files. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Version 1.0.0.0: ID: 255480 Support for 5PP520.1505-00 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||