Номер модель Описание
8LSAA2.ee030ffgg-3 Self-cooling, size A, length 2, nominal speed 3,000 rpm
8LSAA2.ee045ffgg-3 Self-cooling, size A, length 2, nominal speed 4,500 rpm
8LSAA2.ee060ffgg-3 Self-cooling, size A, length 2, nominal speed 6,000 rpm
8LSAA3.ee030ffgg-3 Self-cooling, size A, length 3, nominal speed 3,000 rpm
8LSAA3.ee045ffgg-3 Self-cooling, size A, length 3, nominal speed 4,500 rpm
8LSAA3.ee060ffgg-3 Self-cooling, size A, length 3, nominal speed 6,000 rpm
8LSAA4.ee030ffgg-3 Self-cooling, size A, length 4, nominal speed 3,000 rpm
8LSAA4.ee045ffgg-3 Self-cooling, size A, length 4, nominal speed 4,500 rpm
8LSAA4.ee060ffgg-3 Self-cooling, size A, length 4, nominal speed 6,000 rpm

Укажите страну и язык

B&R Logo