DWL@DWL10000857178
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.1.0.2 | * | 07.10.2026 | 853 кБ | EXE | AS6_HW_X20DOF321.exe | |
| Описание |
V6.0 HW Upgrade (X20DOF321) Revision information X20DOF321 Version 1.1.0.2: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: TDYD-10682 Incorrectly configured modules were not identified on the X2X bus in certain circumstances. A dynamic hardware configuration is used for various customer applications.In this case, a default configuration is simply created in ASand the actual configuration is read out after the system has started up. Dueto a hardware change of several I/O modules, only a cyclic size of 12 bytes (previously 31 bytes) is accepted in the bootloader. If a module with more cyclic data (e.g. a safety module) is now configured, this module can no longer beidentified on the bus. As a workaround, these "large" modules can be configured on other X2X slots. This problem can only be corrected with a new bootloader, which can only be delivered via production. Production will be switched to the new software accordingly. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\10538_11.fw(160), 1\10538_20.fw(230) Version 1.0.0.0: ID: 728830 Support X20DOF321 HW11 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 749100 Support X20DOF321 HW20 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\10538_11.fw(160), 1\10538_20.fw(210) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.1.0.1 | * | 18.08.2026 | 845 кБ | EXE | AS6_HW_X20DOF321.exe | |
| Описание |
V6.0 HW Upgrade (X20DOF321) Revision information X20DOF321 Version 1.1.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&Rcan allow local attackers to escalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: TDYD-10682 Incorrectly configured modules were not identified on the X2X bus in certain circumstances. A dynamic hardware configuration is used for various customer applications.In this case, a default configuration is simply created in AS and the actual configuration is read out after the system has started up. Due to a hardwarechange of several I/O modules, only a cyclic size of 12 bytes (previously 31 bytes) is accepted in the bootloader. If a module with more cyclic data (e.g. a safety module) is now configured, this module can no longer be identified onthebus. As a workaround, these "large" modules can be configured on other X2X slots. This problem can only be corrected with a new bootloader, which can only be delivered via production. Production will be switched to the new software accordingly. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\10538_11.fw(160), 1\10538_20.fw(230) Version 1.0.0.0: ID: 728830 Support X20DOF321 HW11 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 749100 Support X20DOF321 HW20 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\10538_11.fw(160), 1\10538_20.fw(210) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.1.0.0 | * | 22.05.2026 | 845 кБ | EXE | AS6_HW_X20DOF321.exe | |
| Описание |
V6.0 HW Upgrade (X20DOF321) Revision information X20DOF321 Version 1.1.0.0: ID: TDYD-10682 Incorrectly configured modules were not identified on the X2X bus in certain circumstances. A dynamic hardware configuration is used for various customer applications.In this case, a default configuration is simply created in AS and the actual configuration is read out after the system has started up. Due to a hardware change of several I/Omodules, only a cyclic size of 12 bytes (previously 31 bytes) is accepted in the bootloader. If a module with more cyclic data (e.g. a safety module) is now configured, this module can no longer be identified on the bus. As a workaround, these "large" modules can be configured on other X2X slots. This problem can only be corrected with a new bootloader, which can onlybe delivered via production. Production will be switched to the new software accordingly. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\10538_11.fw(160), 1\10538_20.fw(230) Version 1.0.0.0: ID: 728830 Support X20DOF321 HW11 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 749100 Support X20DOF321 HW20 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\10538_11.fw(160), 1\10538_20.fw(210) |
|||||