DWL@DWL10000878227
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.2.3.1 | * | 07.10.2026 | 777 кБ | EXE | AS6_HW_X20DO4623.exe | |
| Описание |
V6.0 HW Upgrade (X20DO4623) Revision information X20DO4623 Version 1.2.3.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.2.0: ID: 767195 Modul enabled for operation on X2X+ Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\9852_5.fw(801) Version 1.2.1.0: ID: 734695 Adaptations for Automation Studio 4.11 Description of AC power supply corrected Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\9852_5.fw(801) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.4.0: ID: 639305 Module documentation revised Data sheet V3.22 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\9852_5.fw(801) Version 1.0.3.1: ID: 395475 Enhancements packed data point for outputs Channel description changed: Yes Configuration description changed: No Firmware changed: No ID:396645 Enhancement online-help files Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\9852_5.fw(801) Version 1.0.3.0: ID: 387010 Signaltypes for APROL corrected Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\9852_5.fw(801) Version 1.0.1.1: ID: 345045 Correction of autoconnect function In Automation Studio 4, the X20DO4623 will be inserted with X20BM12 (red) instead of X20BM11 (gray). Channel description changed:No Configuration description changed: No Firmware changed: No Firmware: 1\9852_5.fw(801) Version 1.0.1.0: ID: 217495 Adaptation UART Re-Init Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\9852_5.fw(801) |
|||||