Описание
mapp Services is part of the mapp Technology software package and includes several preconfigured, modular components such as mapp AlarmX, mapp Audit, or mapp Recipe.
These software components cover essential core functions for machines and systems. Instead of time-consuming programming, mapp Services enables easy parameterization of ready-to-use components. This significantly reduces programming effort and greatly accelerates commissioning. Using the mapp Link, the components can be effortlessly combined and work seamlessly together – for efficient and transparent machine control.
Learning objectives and content
- General concept of mapp Technology
- Structure of the mapp technology packages
- Ability to combine mapp Services components
- Connecting to the standard user interface
- Binding with mapp View
- Using the unit and text system
- Implementing the following mapp Services components:
- Recipe, Data, AlarmX, UserX, Audit, Report
Documents provided
![]() | TM270 – Konfiguration, Inbetriebnahme und Diagnose von mapp Services |
Требуется
Артикул
SEM270.2
ОСТАВИТЬ ЗАЯВКУ Для получения информации по цене, пожалуйста, свяжитесь с нашими специалистами по продажам.
Место проведения мероприятия
B&R HQ: Shanghai / 上海
No. 487 Tianlin Road, Xuhui D.
200233 Shanghai / 上海
Китай
Организатор
B&R HQ: Shanghai
No. 487 Tianlin Road
200233 Shanghai
Китай
Телефон:
+86 / 21 54644800
Дополнительная информация
С: 12.11.2026
Начало: 09:00
По: 13.11.2026
конец: 17:00
Свободные места:
Продолжительность:
2 День
Язык: Китайский