Panel PC - Hygienic stainless steel design
PC 2100 Panel PC 3100 Panel PC 900 7" Yes No No 10.4" Yes Yes Yes 15" Yes Yes Yes [...] sealing system eliminates gaps Connections for DVI, SDL, SDL3, SDL4, Panel PC RFID Thanks to the RFID read/write unit integrated in the Panel PC, access rights can be controlled completely without contact yet [...] designed panels can be specifically and individually adapted to meet all of these challenges. Their external appearance can also be designed per customer request using B&R Panel Designer . Diagonal Panel PC