General information
Certifications
CE Yes
UKCA Yes
UL cTÜV SÜDus No. U10 041745 0020
Per UL 61010-2-201
Número do material:
VSS112F34.06BP-000
Descrição:
- Machine vision Smart Sensor - 800 MHz dual core (ARM Cortex-A9) - 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 3.5 MP 43 fps - Lens 16 mm, F4 with adjustable focus - LED 16x white - Narrow beam LED optics Plastic high AR coating
Atualizações de HW Automation Studio Version (Data) Download
V4.7 HW Upgrade (VSS112F34.06BP-000) EXE / 14 MB
V6.0 HW Upgrade (VSS112F34.06BP-000) EXE / 14 MB
Certificados Version (Data) Download
EU Declaration Machine Vision System PDF / 192 KB
Documentação Version (Data) Download
Smart Camera User's Manual PDF / 12 MB
M-CAD (Mechan. Modelos) Version (Data) Download
3D File STEP Camera S-Mount STP / 27 MB

Por favor escolha o país e o idioma

B&R Logo