Materiaalnummer Omschrijving
X67CA0E41.0010 POWERLINK/Ethernet connection cable, RJ45 to M12, 1 m
X67CA0E41.0020 POWERLINK/Ethernet connection cable, RJ45 to M12, 2 m
X67CA0E41.0030 POWERLINK/Ethernet connection cable, RJ45 to M12, 3 m
X67CA0E41.0050 POWERLINK/Ethernet connection cable, RJ45 to M12, 5 m
X67CA0E41.0150 POWERLINK/Ethernet connection cable, RJ45 to M12, 15 m
X67CA0E41.0500 POWERLINK/Ethernet connection cable, RJ45 to M12, 50 m
X67CA0E61.0010 POWERLINK/Ethernet connection cable, M12 to M12, 1 m
X67CA0E61.0020 POWERLINK/Ethernet connection cable, M12 to M12, 2 m
X67CA0E61.0050 POWERLINK/Ethernet connection cable, M12 to M12, 5 m
X67CA0E61.0100 POWERLINK/Ethernet connection cable, M12 to M12, 10 m
X67CA0E61.0150 POWERLINK/Ethernet connection cable, M12 to M12, 15 m
X67CA0E61.0200 POWERLINK/Ethernet connection cable, M12 to M12, 20 m
X67CA3E41.0150 POWERLINK/Ethernet connection cable, RJ45 to M12, can be used in cable drag chains, 15 m

Graag land en taal kiezen

B&R Logo