Omschrijving

mapp View makes it easy to design powerful HMI applications based on open web standards.
This allows any automation engineer to quickly and easily design a clear HMI application in Automation Studio. Advanced HMI functionality is encapsulated in modular control widgets. These widgets are conveniently dragged and dropped into place on the desired page and then configured as needed.

Objectives and contents

  • Understanding mapp View
  • Page creation and navigation
  • Visual design and media files
  • Data binding with OPC UA
  • User role system and localization
  • Events and actions
  • Dialog and message boxes
  • Animations in the HMI application
  • Multi-client / Multi-user
  • Diagnostics tools and performance analysis
  • Displaying data with diagrams
  • Customized widget creation

Documents provided

TM600 – Übersicht Visualisierung

TM611 – Arbeiten mit mapp View

TM642 - Diagnose, Charts und kundenspezifische Widgets

TM671 – Erstellen leistungsfähiger mapp View Visualisierungen

Vereisten

Modelnummer

SEM611.3

Meld je nu aan Voor prijsinformatie kunt u contact opnemen met uw Sales Engineer.

Plaats

B&R Kraków
ul. Radzikowskiego
31-305 Kraków
Polen

Organisator

B&R HQ: Poznań
ul. Małachowskiego 10
61-129 Poznań
Polen

Telefoon:
+48 / 61 8460 - 500

Aanvullende informatie

Van: 19-10-2026
Start: 09:00


Tot: 21-10-2026
Einde: 16:00


Boekingsstatus:
Duur: 3 Dagen

Taal: Pools