Numero materiale Descrizione
1TGAP4XXOS-0000SU2 Operating system + 3rd-party licenses per CC Includes two SUSE Linux Enterprise Server (SLE) OEM licenses (support through ABB only) and other installed OEM licenses. The SLE license is of type SUSE Linux Enterprise Server, x86 and x86-64, 1-2 sockets or 1-2 virtual machines, basic subscription, 1 year. This ensures a maximum period of 2 years for ABB security updates via APROL AutoYaST Update. The subscription begins after delivery by ABB. The useful life of SLES is not limited, but a valid subscription is required for update rights.
1TGAP4XXOS-0000SU4 Operating system + 3rd-party licenses per CC Includes four SUSE Linux Enterprise Server (SLE) OEM licenses (support through ABB only) and other installed OEM licenses. The SLE license is of type SUSE Linux Enterprise Server, x86 and x86-64, 1-2 sockets or 1-2 virtual machines, basic subscription, 1 year. This ensures a maximum period of 4 years for ABB security updates via APROL AutoYaST Update. The subscription begins after delivery by ABB. The useful life of SLES is not limited, but a valid subscription is required for update rights.

Si prega di scegliere il Paese e la lingua

B&R Logo