|
X20SO2110
|
X20 safe digital output module, 2 safe type A digital outputs, with current monitoring, 24 VDC, 0.5 A, OSSD <500 µs
|
|
|
X20SO2120
|
X20 safe digital output module, 2 safe type A digital outputs, with current monitoring, 24 VDC, 2 A, OSSD <500 µs
|
|
|
X20SO2530
|
X20 safe digital output module, 2 relays with 1 normally open contact each, 230 VAC / 6 A, 24 VDC / 6 A
|
|
|
X20SO4110
|
X20 safe digital output module, 4 safe type A digital outputs, with current monitoring, 24 VDC, 0.5 A, OSSD <500 µs
|
|
|
X20SO4120
|
X20 safe digital output module, 4 safe type A digital outputs, with current monitoring, 24 VDC, 2 A, OSSD <500 µs
|
|
|
X20SO6300
|
X20 safe digital output module, 6 safe type B1 digital outputs, 24 VDC, 0.2 A, OSSD <10 µs
|
|
|
X20SO6530
|
X20 safe digital output module, 6 relays with 1 normally open contact each, 230 VAC / 6 A, 24 VDC / 6 A
|
|