Numero materiale Descrizione
X90CP154.60-S1 X90 mobile controller, integrated SafeLOGIC mobile, ARM Cortex A9-650, 512 MB DDR3 RAM, 32 kB FRAM, 4 GB flash memory, 1 POWERLINK to M12, 1 Ethernet 10/100BASE-T to M12, 3 CAN on CMC header, 1 LIN on CMC header, 1 RS232 on CMC header, 60 multifunction I/O, 1 sensor power supply, die-cast aluminum housing, service access window, LED status indicators
X90CP154.60-S1M X90 mobile controller, integrated SafeLOGIC mobile, ARM Cortex A9-650, 512 MB DDR3 RAM, 32 kB FRAM, 4 GB flash memory, 1 POWERLINK to M12, 1 Ethernet 10/100BASE-T to M12, 3 CAN on CMC header, 1 LIN on CMC header, 1 RS232 on CMC header, 60 multifunction I/O, 1 sensor power supply, die-cast aluminum housing, service access window, LED status indicators DNV certification
X90CP174.48-S1 X90 mobile controller, integrated SafeLOGIC controller, ARM Cortex-A9-650, 512 MB DDR3 RAM, 32 kB FRAM, 1 GB flash memory, 1 POWERLINK to M12, 1 Ethernet 10/100BASE-T to M12, 3 CAN on CMC header, 48 multifunction I/Os, up to 48 of them safe, 2 sensor power supplies, 4 option board slots, die-cast aluminum housing, service access window, LED status indicators

Si prega di scegliere il Paese e la lingua

B&R Logo