5AC801.RDYR-01

General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Numero materiale:
5AC801.RDYR-01
Descrizione:

Since the 5AC801.RDYR-01 ready relay switches the relay contacts as soon as the B&R Automation PC 810 has booted and is supplied internally with all voltages, it is possible to connect additional devices to the relay that will also be switched on.

The 5AC801.RDYR-01 ready relay can only be used in the add-on UPS slot on the APC810 (this slot must be available for this purpose).

Documentazione Versione (data) Download
Automation PC 810 User's Manual PDF / 27 MB
Automation PC 810 with GM45 CPU board User's Manual PDF / 31 MB
E-CAD (Electro o EPLAN Template) Versione (data) Download
APC EPLAN P8 from V2.4 EXE / 99 MB

Si prega di scegliere il Paese e la lingua

B&R Logo