2ME913.90-1

General information
Certifications
CE
UL
Numero materiale:
2ME913.90-1
Descrizione:
2010 application memory 512 KB SRAM, 1 MB FlashPROM With PCC operating system
accessori opzionali
Batteries
0AC200.91 Lithium batteries 4 pieces, 3 V / 950 mAh cylindrical battery We hereby declare that the lithium cells contained in this shipment qualify as "partly regulated". Handle with care. If the package is damaged, inspect cells, repack intact cells and protect cells against short circuits. For emergency information, call RENATA SA at +41 61 319 28 27
Documentazione Versione (data) Download
Datasheet 2ME913.90-1 PDF / 85 KB

Si prega di scegliere il Paese e la lingua

B&R Logo