Descrizione

Integrated safety technology offers considerable advantages over hard-wired safety technology. The main focus is to make the safety technology in the machine expandable and easy to maintain. Integrated safety technology offers the following benefits: See Product page for integrated safety technology

B&R safety technology is now fully integrated into mapp Technology. mapp Safety makes it easier than ever to create, maintain and troubleshoot safety applications. In addition, mapp Safety automatically communicates with other mapp components, such as the user role and audit systems.

Learning objectives and content

  • Introduction to "Smart Safe Reaction"
  • mapp Safety concept
  • Configuring the safety application in Automation Studio
  • Configuring the safety application in SafeDESIGNER SafeDESIGNER is a feature in Automation Studio to create and configure safety applications.
  • Safety principles
  • Getting to know the safety functions
  • Programming simple safety applications
  • Integrating the safety application into the functional application
  • Commissioning and testing a safety application
  • Service and diagnostics of safety applications

Documents provided

TM515 - Programmierung und Inbetriebnahme von Sicherheitsapplikationen mit mapp Safety

Prerequisiti

SEM210 – Automation Studio Training: Basics

Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.

Learning objectives and content

  • B&R company presentation
  • B&R philosophy and products
  • Using Automation Studio
  • Using the integrated help documentation
  • Establishing an online connection to the control system
  • Initial installation of a controller
  • Project engineering for the hardware configuration
  • Working with the text and table editors
  • Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
  • Runtime and startup behavior of the controller
  • Use of the integrated diagnostics options
  • Overview of available programming languages

Documents provided

TM210 – Arbeiten mit Automation Studio

TM213 – Automation Runtime

TM223 – Automation Studio Diagnose

Codice prodotto

SEM515.2

Iscriviti al corso Per informazioni sui prezzi, contattare il commerciale di riferimento

Luogo dell'evento

B&R Ratingen
Oberhausener Straße
40472 Ratingen
Germania

Organizzatore

B&R Ratingen
Oberhausener Straße
40472 Ratingen
Germania

Telefono:
+49 / 211 157 780 - 0

Ulteriori informazioni

Da: 14/04/2026
Inizio: 09:00


A: 15/04/2026
Fine: 16:30


Stato della prenotazione:
Durata: 2 giorni

Lingua: Tedesco