Descrizione

Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.

Learning objectives and content

  • B&R company presentation
  • B&R philosophy and products
  • Using Automation Studio
  • Using the integrated help documentation
  • Establishing an online connection to the control system
  • Initial installation of a controller
  • Project engineering for the hardware configuration
  • Working with the text and table editors
  • Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
  • Runtime and startup behavior of the controller
  • Use of the integrated diagnostics options
  • Overview of available programming languages

Documents provided

TM210 – Arbeiten mit Automation Studio

TM213 – Automation Runtime

TM223 – Automation Studio Diagnose

Codice prodotto

SEM210.2

Iscriviti al corso Per informazioni sui prezzi, contattare il commerciale di riferimento

Luogo dell'evento

B&R HQ: Shanghai / 上海
No. 487 Tianlin Road, Xuhui D.
200233 Shanghai / 上海
Cina

Organizzatore

B&R HQ: Shanghai
No. 487 Tianlin Road
200233 Shanghai
Cina

Telefono:
+86 / 21 54644800

Ulteriori informazioni

Da: 13/04/2026
Inizio: 09:00


A: 14/04/2026
Fine: 15:00


Stato della prenotazione:
Durata: 2 giorni

Lingua: Cinese