Descrizione
Machine vision is an important tool for the optimisation and automatic control of production processes.With the help of B&R vision products, integrated image processing functions and the POWERLINK bus system, this can be achieved quickly.
This training is unsuitable for people who are sensitive to light due to increased light exposure.
- B&R Machine Vision Portfolio
- Hardware implementation and configuration
- Image acquisition and interpretation of the results
- Connection between light, optics and sensor technology
- Integrated image processing functions - configuration, practical use and areas of application
- mapp Vision user interface
- Vision hardware synchronisation with the POWERLINK bus system
Prerequisiti
SEM210 – Automation Studio Training: Basics
Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.
Learning objectives and content
- B&R company presentation
- B&R philosophy and products
- Using Automation Studio
- Using the integrated help documentation
- Establishing an online connection to the control system
- Initial installation of a controller
- Project engineering for the hardware configuration
- Working with the text and table editors
- Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
- Runtime and startup behavior of the controller
- Use of the integrated diagnostics options
- Overview of available programming languages
Documents provided
![]() |
Codice prodotto
SEM1610.3
Iscriviti al corso Per informazioni sui prezzi, contattare il commerciale di riferimento
Luogo dell'evento
B&R HQ: Breda
Hoge Schouw
4817 Breda
Olanda
Organizzatore
B&R HQ: Breda
Hoge Schouw
4817 Breda
Olanda
Telefono:
+31 / 76 5715303
Ulteriori informazioni
Da: 21/04/2026
Inizio: 09:00
A: 23/04/2026
Fine: 16:00
Stato della prenotazione:
Durata:
3 giorni
Lingua: Olandese