Descrizione

Machine vision is an important tool for the optimisation and automatic control of production processes.With the help of B&R vision products, integrated image processing functions and the POWERLINK bus system, this can be achieved quickly.

This training is unsuitable for people who are sensitive to light due to increased light exposure.

  • B&R Machine Vision Portfolio
  • Hardware implementation and configuration
  • Image acquisition and interpretation of the results
  • Connection between light, optics and sensor technology
  • Integrated image processing functions - configuration, practical use and areas of application
  • mapp Vision user interface
  • Vision hardware synchronisation with the POWERLINK bus system

Prerequisiti

SEM210 – Automation Studio Training: Basics

Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.

Learning objectives and content

  • B&R company presentation
  • B&R philosophy and products
  • Using Automation Studio
  • Using the integrated help documentation
  • Establishing an online connection to the control system
  • Initial installation of a controller
  • Project engineering for the hardware configuration
  • Working with the text and table editors
  • Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
  • Runtime and startup behavior of the controller
  • Use of the integrated diagnostics options
  • Overview of available programming languages

Documents provided

TM210 – Arbeiten mit Automation Studio

TM213 – Automation Runtime

TM223 – Automation Studio Diagnose

Codice prodotto

SEM1610.3

Iscriviti al corso Per informazioni sui prezzi, contattare il commerciale di riferimento

Luogo dell'evento

B&R HQ: Friedberg
Grüner Weg
61169 Friedberg
Germania

Organizzatore

B&R HQ: Friedberg
Grüner Weg
61169 Friedberg
Germania

Telefono:
+49 / 6031 68558 - 0

Ulteriori informazioni

Da: 21/04/2026
Inizio: 09:00


A: 23/04/2026
Fine: 17:00


Stato della prenotazione:
Durata: 3 giorni

Lingua: Tedesco