DWL@DWL10000315506
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
|---|---|---|---|---|---|---|
| 1.1.1.0 | * | 19/07/2018 | 4 Mo | EXE | AS3.0_HW_X20cAI2438.exe | |
| Description |
V3.0 HW Upgrade (X20cAI2438) Revision information X20cAI2438 Version 1.1.1.0: ID: 603829 APROL: Missing attribute for channel-parameter with "Sig_*" inserted Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57838_2.fw(100) Version 1.1.0.0: ID: 562730 / Support ID: 400231500 Improved reset behavior In rare cases, analog value measurement does not start after a reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 571630 Module documentation revised Data sheet V1.24 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57838_2.fw(100) Version 1.0.8.1: ID: 520405 De-/Activation of subtitution mode revised The feature "subtitution mode" can be deactivated completely. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 520640 Module documentation revised Data sheet V 1.21 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57838_2.fw(90) Version 1.0.7.0: ID: 492165 DTM diagnose revised DTM diagnosis function can be used on cyclic data transfer as well. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 499420 Support for module DTM revised The user defined item designation is shown in livelist of module (required AR: B4.25 or higher) Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 499425 Module documentation revised Data sheet V 1.11 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 503185 Correction of Ecad data (EPlan) Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57838_2.fw(90) Version 1.0.6.5: ID: 492165 DTM diagnose revised DTM diagnosis function can be used on cyclic data transfer as well. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 499420 Support for module DTM revised The user defined item designation is shown in livelist of module (required AR: B4.25 or higher) Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 499425 Module documentation revised Data sheet V1.10 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57838_2.fw(90) Version 1.0.0.3: ID: 402930/ Support ID: 400142019 Multiplexed mode revised FIO datapionts formultiplexed mode corrected. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\57838_2.fw(90) Version 1.0.0.2: ID: 297620 Support X20cAI2438 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57838_2.fw(90) |
|||||
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
| 1.1.0.0 | * | 09/01/2018 | 4 Mo | EXE | AS3.0_HW_X20cAI2438.exe | |
| Description |
V3.0 HW Upgrade (X20cAI2438) Revision information X20cAI2438 Version 1.1.0.0: ID: 562730 / Support ID: 400231500 Improved resetbehavior In rare cases, analog value measurement does not start after a reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 571630 Module documentation revised Data sheet V1.24 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57838_2.fw(100) Version 1.0.8.1: ID: 520405 De-/Activation of subtitution mode revised The feature "subtitution mode" can be deactivated completely. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 520640 Module documentation revised Data sheet V 1.21 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57838_2.fw(90) Version 1.0.7.0: ID: 492165 DTM diagnose revised DTM diagnosis function can be used on cyclic data transfer as well. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 499420 Supportfor module DTM revised The user defined item designation is shown in livelist of module (required AR: B4.25 or higher) Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 499425 Module documentation revised Data sheet V 1.11 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 503185 Correction of Ecad data (EPlan) Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57838_2.fw(90) Version1.0.6.5: ID: 492165 DTM diagnose revised DTM diagnosis function can be used on cyclic data transfer as well. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 499420 Support for module DTM revised The user defined item designation is shown in livelist of module (required AR: B4.25 or higher) Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 499425 Module documentation revised Data sheet V1.10 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57838_2.fw(90) Version 1.0.0.3: ID: 402930 / Support ID: 400142019 Multiplexed mode revised FIO datapionts for multiplexed mode corrected. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\57838_2.fw(90) Version 1.0.0.2: ID: 297620 Support X20cAI2438 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57838_2.fw(90) |
|||||