DWL@DWL10000878279

Version Langue
Système d'exploitation
Date
Taille
Type Téléchargement
1.4.1.1 * 07/10/2026 2 Mo EXE AS6_HW_X20IF10E1-1.exe
Description V6.0 HW Upgrade (X20IF10E1-1)

Revision information X20IF10E1-1

Version 1.4.1.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installedfirmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration descriptionchanged: yes
Firmware changed: no

Version 1.3.0.0:

ID: 596860
Communication restart after missing ACK from the IO device
Change of FW so that if a double alarm is received no connection abort occurs
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42781a1.fw(33), 1\42781_1.fw(13)

Version 1.2.0.0:

ID: 483030
Module documentation revised
Data sheet V1.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 549055
FW problem fixed
Failure of Profinet/EthernetIP communication after several restarts
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42781a1.fw(32), 1\42781_1.fw(13)

Version 1.1.5.0:

ID: 466115
FDT/DTM Cycle Time change
Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]"
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 466120
Add ModulOK in I/O Mapping
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42781a1.fw(30), 1\42781_1.fw(12)

Version 1.1.4.0:

ID: 444950
Interface card does not update the Inputs
You must configure Output data , to read theinputs.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42781a1.fw(30), 1\42781_1.fw(12)

Version 1.1.3.0:

ID: 433385
Improved reconnection behavior after communication loss.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42781a1.fw(28), 1\42781_1.fw(12)

Version 1.1.2.0:

ID: 357130
Dynamic configuration
The name of the generated netX module canbe freely assigned in order to enable a dynamic configuration of netX modulesin AR.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42781a1.fw(23), 1\42781_1.fw(12)

Version 1.1.1.0:

ID: 267105
"SF" LED not set forincoming diagnostics alarms
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42781a1.fw(23), 1\42781_1.fw(12)

Version 1.1.0.0:

ID: 257460
Vendor ID changed
Module notifies now with the B&R Vendor ID
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42781a1.fw(20), 1\42781_1.fw(12)

Version 1.0.2.0:

ID: 240735
X20 Interface PROFINET RT Master, Configuration of netX cycle time
X20 Interface PROFINET RT Master, Configuration of netX cycle time.
Channel description changed: No
Configurationdescription changed: Yes
Firmware changed: No
Firmware: 1\42781a1.fw(18), 1\42781_1.fw(12)

Version 1.0.1.1:

ID: 237545
Interface module PROFINET RT Controller, new online help
Interface module PROFINET RT Controller, new online help
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware:1\42781a1.fw(18), 1\42781_1.fw(12)

Version 1.0.1.0:

ID: 235795
Interface module PROFINET RT Controller, first version
Interface module PROFINET RT Controller, first version
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42781a1.fw(18), 1\42781_1.fw(12)

Version 1.0.0.0:

ID: 228585
Support X20IF10E1-1
Support X20IF10E1-1, first version
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42781a1.fw(17), 1\42781_1.fw(12)
Loading
Retour à la liste

Veuillez sélectionner un pays et une langue

B&R Logo