DWL@DWL10000275544
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
|---|---|---|---|---|---|---|
| 1.0.4.1 | * | 05/03/2014 | 405 Ko | EXE | AS4_HW_3IF782.9.exe | |
| Description |
V4.0 HW Upgrade (3IF782.9) Revision information 3IF782.9 Version 1.0.4.1: ID: 370460 picture size adjusted Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\6959_0.pci(18), 1\6959a0.fw(122) Version 1.0.4.0: ID: 225300 / Support ID: 400035809 Multiplexed stations don't work if the same value is set for the I/O and multiplexed prescalers. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\6959_0.pci(18), 1\6959a0.fw(122) Version 1.0.3.0: ID: 225280 / Support ID: 400040011 Correctionof HWD description of RS485 for AS 3.0.80 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\6959_0.pci(18), 1\6959a0.fw(121) Version 1.0.2.0: ID: 213695 Input data sometimes not completely transferred when using multiplexed stations and an I/O prescaler > 1. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\6959_0.pci(18), 1\6959a0.fw(121) Version 1.0.1.0: ID: 199080 / Support ID: 400018793 HWC corrected, only RS485 selectable Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\6959_0.pci(18), 1\6959a0.fw(120) |
|||||