DWL@DWL10000878224
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
|---|---|---|---|---|---|---|
| 1.7.1.1 | * | 07/10/2026 | 770 Ko | EXE | AS6_HW_X20DO4332-1.exe | |
| Description |
V6.0 HW Upgrade (X20DO4332-1) Revision information X20DO4332-1 Version 1.8.0.0: ID: 775565 Support new HW variant 20 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62969_10.fw(220), 1\62969_11.fw(220), 1\62969_20.fw(230) Version 1.7.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.7.0.0: ID: 733420 Module documentation revised Data sheet V 1.12 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 766280 Failure ModulOK If this module starting with revision C0 is operated behind a bus controller, the network status fails every10 s (for one X2X cycle). This failure has the following effects. - Local X2X bus: No effect - POWERLINK / Modbus TCP / PROFIBUS / CAN I/O: No effect - CANopen: "Object 0x30B2 Network status OK" fails sporadically. - OPC-UA: Flag ModuleOK of the respective X2X module may fail sporadically - EthernetIP / PROFINET / Sercos3 / EtherCAT: - No effect directly on the bus controller. - The network status is transferred as BYTE at the beginning ofthe cyclic data of the respective X2X station (ModuleOK) and can be evaluatedby the respective remote station (data point mapping and evaluation within the application). - Setpoint: 0xF5, in the event of error: 0xF1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62969_10.fw(220), 1\62969_11.fw(220) Version 1.6.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.5.1.0: ID: 727505 Module documentation revised Data sheet V 1.11 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62969_10.fw(190), 1\62969_11.fw(190) Version 1.5.0.0: ID: 676725 Adaptation framework for fast cycles for hardware variant 10 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 680570 Support hardware variant 11 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 682545 Module documentation revised Data sheet V 1.01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62969_10.fw(190), 1\62969_11.fw(190) Version 1.4.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: 658870 Error correction of the ditherfrequency calculation Channel description changed: No Configurationdescription changed: No Firmware changed: Yes Firmware: 1\62969_10.fw(160) Version 1.2.0.0: ID: 647120 Performance optimization of X2X communication Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62969_10.fw(150) Version 1.1.0.0: ID: 623030 Support X20DO4332-1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62969_10.fw(130) Version1.0.1.0: ID: 623030 Support X20DO4332-1 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62969_10.fw(130) Version 1.0.0.0: ID: 623030 Support X20DO4332-1 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62969_10.fw(100) |
|||||