Detailed machine analysis with mapp Cockpit from B&R
between mapp Cockpit and the automation project via the vendor-agnostic OPC UA communication protocol, and displayed in a web-based user interface. As a result, performing diagnostics with mapp Cockpit [...] Easy-to-use tool for deployment and diagnostics B&R's mapp Cockpit is an advanced yet easy-to-use tool for commissioning and troubleshooting machines. Based on standard web technology and OPC UA communication [...] application Axes and axis groups, for example, can be controlled directly in the clearly organized mapp Cockpit dashboard. The commands for the components – which are otherwise available as function blocks