Safety for agricultural machinery
environmental influences. The Power Panel T50 mobile is available with display diagonals of 5", 7" or 10.1". B&R X90 control system for agricultural machinery The modular X90 control system is perfect for [...] of the B&R booth (Hall 15 / Booth H11) will be the compact and rugged Power Panel T50 mobile operator terminal. A variant of the X90 controller is available with an integrated B&R SafeLOGIC safety controller [...] The heart of the X90 control system is a powerful ARM processor and multifunction I/O channels. Standard features include interfaces for CAN, Ethernet and the real-time POWERLINK bus system. All products