New dimensions in decentralized drive architecture
B&R is expanding their line of drives with a series of motor-mounted servo drives with IP65 protection. The ACOPOSmulti has always been extremely modular, and it was the next logical step to merge inverters [...] are continuing on the path to decentralized motion control," explains Alois Holzleitner, manager of B&R's Motion business unit. "We now offer the entire drive spectrum – from frequency inverters and multi-axis [...] optional fan assembly can be retrofitted for a performance boost of up to 100%. 100% compatibility with B&R drive systems The ACOPOSmulti65m is fully compatible with the entire ACOPOS drive series. As a result