Compact X20 controllers with integrated I/O
Real-time Ethernet onboard – Unlimited expansion possibilities B&R has expanded the X20 system to include a new series of compact controllers with integrated I/O. As with all X20 CPUs, additional I/O modules [...] different CPU frequencies: 200 MHz and 400 MHz. Depending on the variant, up to 256 MB RAM and 16 kB nonvolatile onboard RAM is available. A built-in flash drive is available to store up to 4 GB of application [...] times down to 1 μs using a function block library. Programming using the standard FBD editor in the B&R Automation Studio development environment is completely compliant with IEC 61131.