New dimensions in decentralized drive architecture
B&R is expanding their line of drives with a series of motor-mounted servo drives with IP65 protection. The ACOPOSmulti has always been extremely modular, and it was the next logical step to merge inverters [...] power range of 500 W to 2 kW. For applications that demand more power, an optional fan assembly can be retrofitted for a performance boost of up to 100%. 100% compatibility with B&R drive systems The ACO [...] drive series. As a result, it is possible to utilize all of the tools and features available in Automation Studio as well as applications created therein. With regard to topology, the new servo actuator can