Número de material Descripción
5LS189.6-1 Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface, managing or controlled node, 1 X2X Link master interface, electrically isolated, 1 MB SRAM (Automation Runtime), order 2x terminal blocks TB704 separately!
5LS197.6 Logic scanner, PCI half-size module, 1 X2X Link master interface, electrically isolated, 1 CAN bus interface, electrically isolated, max. 500 kbit/s, object buffer in transmit and receive direction, 1 MB SRAM (Automation Runtime), order 3x 0TB704.9 terminal blocks separately!

Seleccione país e idioma

B&R Logo