Número de material Descripción
1TGAP4XCDRV9992NEW PROFIBUS DP/PROFINET/CTRL,NEW Driver license for PROFIBUS DP / PROFINET driver (per controller).
1TGAP4XCDRV9993NEW Modbus RTU/TCP/CTRL/CC,NEW Driver license for Modbus RTU/TCP driver (per controller).
1TGAP4XCDRV9997NEW S5/S7-TC/PIP/CTRL,NEW Driver license for S5/S7 TCP/IP driver (per controller).
1TGAP4XCDRV9998NEW IEC 60870-5-104/CTRL/CC,NEW This license authorizes the use of the IEC 60870-5-104 driver on a B&R controller.
1TGAP4XCDRV9999NEW IEC 60870-5-101/CTRL,NEW This license authorizes the use of the IEC 60870-5-101 driver on a B&R controller.

Seleccione país e idioma

B&R Logo