Número de material:
AP:OEM-ROEX-CONMONDescripción:
This package includes preinstalled system software (APROL ConMon Standard Package) and hardware (APC910 with accessories and controller with no I/O modules) as well as all required licenses (operating system, APROL, etc.). 1.00x 0TG:220198.033-00 APROL TG. with BAS+ PAL ConMon edition 1.00x 1A43AP.LZ1 AS 3.0/4.0 Single License - APROL edition 1.00x 5CFCRD.1024-06 Compact Flash 1024MB B&R SMART 1.00x 5P91:220198.063-00 APC910 configuration 1310579 1.00x AP.ACC-1301 CHERRY keyboard, USB, US English layout 1.00x AP.ACC-1471 VMware Workstation 10.x Linux / Windows 1.00x AP.SOL-COM-PRO-NEW Solution ConMon - Reporting/PROJECT 1.00x AP.SR-IREPORT-S APROL Add-on JS BI License E+R Solution 1.00x AP.SR-ROEX-OEM-NEW APROL License Set --- OEM RT/Oper/Engin-- 1.00x AP.SW-0050GV-NEW APROL NEW GV License - Runtime 00050 GVs 1.00x AP.SW1-0050IO-NEW APROL IO-License - Runtime 50 I/Os 1.00x AP.SW1-APR-NOO-00 APROL Add-On - OPERATOR via Net - 1 User 1.00x AP.SW1-APR-SQLS APROL ADDON - SQL server access 1.00x C0200900 COMFORT MOUSE 4500 USB BLACK 1.00x X20CA0E61.0020 PLK connection cable RJ45 to RJ45, 2 m 1.00x X20CP3586 X20 CPU ATOM, 1.6 GHz, PLK, 3x IF