0TG:SWAS.SNG.01-01

Número de material:
0TG:SWAS.SNG.01-01
Descripción:
The resell license is a single-user license. It is intended exclusively for resale to machine and plant operators. It enables maintenance and diagnostics of existing machines and systems and their software. Creating a new project and upgrades from the Internet are not supported. The license is stored on a Technology Guard (dongle). This permits multiple users to share the right to use Automation Studio on different workstations by connecting the Technology Guard with the single-user license to the respective workstation computer. This license does not expire. Technology Guard 0TG1000.02 is included in the package.
Información adicional:

The life cycle status is displayed for each product after logging in.

The life cycle status of a license is always Active.

The life cycle status for the software product or the software version is different from the life cycle status of the license.

See: Product lifecycle

Accesorios opcionales
Automation Studio versions
1SWASIDE407 Automation Studio IDE 4.07
1SWASIDE408 Automation Studio IDE 4.08
1SWASIDE409 Automation Studio IDE 4.09
1SWASIDE410 Automation Studio IDE 4.10
1SWASIDE411 Automation Studio IDE 4.11
1SWASIDE412 Automation Studio IDE 4.12
1SWASIDE6 Automation Studio IDE 6
Undefined
1SWASIDE403 Automation Studio IDE 4.03
1SWASIDE404 Automation Studio IDE 4.04
1SWASIDE405 Automation Studio IDE 4.05
1SWASIDE406 Automation Studio IDE 4.06
Automation Studio Versión (fecha) Descargar
Automation Studio V6 ZIP / 2 GB
Certificados Versión (fecha) Descargar
EULA (End User License Agreement) - AS, AR & mapp Technology PDF / 317 KB

Seleccione país e idioma

B&R Logo