DWL@DWL10000584759
| Versión | Idioma | Sistema operativo | Fecha | Tamaño | Tipo | Descargar |
|---|---|---|---|---|---|---|
| 1.5.1.0 | * | 06.12.2024 | 2 MB | EXE | AS4_HW_5LS182.8.exe | |
| Descripción |
V4.4 HW Upgrade (5LS182.8) Revision information 5LS182.8 Version 1.5.1.0: ID: RKFY-8373 Missing option to set the IO image baseaddress when connected to VxWorks APC host system Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: QCAS-308 If hardware (e.g. interface cards) that is not installed in the device is configured for a hypervisor system, the system may nolonger be able to boot up. For example, if two 5LS182.8 cards are configured for an APC900 but are notactually installed, this results in a misconfiguration. As a result, the system does not start up and can no longer be accessed online. Channel description changed: No Configuration descriptionchanged: Yes Firmware changed: No Firmware: 1\60156_0.pci(36367), 1\60156a0.epl(142) Version 1.5.0.0: ID: QCAS-1026 PLK iCN hub: incomplete connector description caused problems in AS Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\60156_0.pci(36367), 1\60156a0.epl(142) Version 1.4.3.0: ID: 785370 Enhancements for AS6/AR6 - configurableIpForwarding. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\60156_0.pci(36367), 1\60156a0.epl(142) Version 1.4.0.0: ID: 705045 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, theinterface could fail. Channel description changed: No Configurationdescription changed: No Firmware changed: Yes ID: 719200 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 719670 Extended diagnostic for miminal latency inputstations Channel description changed: Yes Configuration descriptionchanged: No Firmware changed: No Firmware: 1\60156_0.pci(36367), 1\60156a0.epl(142) Version 1.3.1.0: ID: 698745 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\60156_0.pci(36109), 1\60156a0.epl(141) Version 1.3.0.0: ID: 652540 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 652545 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60156_0.pci(36109),1\60156a0.epl(141) Version 1.2.0.0: ID: 636160 5LS182.8 SRAM write error Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 636820 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60156_0.pci(35597), 1\60156a0.epl(139) Version 1.1.0.0: ID: 622210 Support 5LS182.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60156_0.pci(35083), 1\60156a0.epl(137) |
|||||
| Versión | Idioma | Sistema operativo | Fecha | Tamaño | Tipo | Descargar |
| 1.5.0.0 | * | 05.11.2024 | 2 MB | EXE | AS4_HW_5LS182.8.exe | |
| Descripción |
V4.4 HW Upgrade (5LS182.8) Revision information 5LS182.8 Version 1.5.0.0: ID: QCAS-1026 PLK iCN hub: incomplete connector description caused problems in AS Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\60156_0.pci(36367), 1\60156a0.epl(142) Version 1.4.3.0: ID: 785370 Enhancements for AS6/AR6 - configurable IpForwarding. Channel description changed: No Configuration description changed: Yes Firmwarechanged: No Firmware: 1\60156_0.pci(36367), 1\60156a0.epl(142) Version 1.4.0.0: ID: 705045 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 719200 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 719670 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\60156_0.pci(36367), 1\60156a0.epl(142) Version1.3.1.0: ID: 698745 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration descriptionchanged: Yes Firmware changed: No Firmware: 1\60156_0.pci(36109), 1\60156a0.epl(141) Version 1.3.0.0: ID: 652540 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 652545 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60156_0.pci(36109), 1\60156a0.epl(141) Version 1.2.0.0: ID: 636160 5LS182.8 SRAM write error Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 636820 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60156_0.pci(35597), 1\60156a0.epl(139) Version 1.1.0.0: ID: 622210 Support 5LS182.8 Channel description changed: No Configuration description changed: No Firmwarechanged: No Firmware: 1\60156_0.pci(35083), 1\60156a0.epl(137) |
|||||
| Versión | Idioma | Sistema operativo | Fecha | Tamaño | Tipo | Descargar |
| 1.4.3.0 | * | 08.05.2024 | 2 MB | EXE | AS4_HW_5LS182.8.exe | |
| Descripción |
V4.4 HW Upgrade (5LS182.8) Revision information 5LS182.8 Version 1.4.3.0: ID: 785370 Enhancements for AS6/AR6 - configurable IpForwarding. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\60156_0.pci(36367), 1\60156a0.epl(142) Version 1.4.0.0: ID: 705045 POWERLINK:Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 719200 Internal memory management of the POWERLINK IF optimized. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes ID: 719670 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\60156_0.pci(36367), 1\60156a0.epl(142) Version 1.3.1.0: ID: 698745 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\60156_0.pci(36109), 1\60156a0.epl(141) Version 1.3.0.0: ID: 652540 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 652545 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60156_0.pci(36109), 1\60156a0.epl(141) Version 1.2.0.0: ID: 636160 / Support ID: 400280190 5LS182.8 SRAM write error Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 636820 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN'swere not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60156_0.pci(35597), 1\60156a0.epl(139) Version 1.1.0.0: ID: 622210 Support 5LS182.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60156_0.pci(35083), 1\60156a0.epl(137) |
|||||
| Versión | Idioma | Sistema operativo | Fecha | Tamaño | Tipo | Descargar |
| 1.4.0.0 | * | 16.06.2021 | 2 MB | EXE | AS4_HW_5LS182.8.exe | |
| Descripción |
V4.4 HW Upgrade (5LS182.8) Revision information 5LS182.8 Version 1.4.0.0: ID: 705045 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 719200 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 719670 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\60156_0.pci(36367), 1\60156a0.epl(142) Version 1.3.1.0: ID: 698745 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\60156_0.pci(36109), 1\60156a0.epl(141) Version 1.3.0.0: ID: 652540 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 652545 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60156_0.pci(36109), 1\60156a0.epl(141) Version 1.2.0.0: ID: 636160 / Support ID: 400280190 5LS182.8 SRAM write error Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 636820 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60156_0.pci(35597), 1\60156a0.epl(139) Version 1.1.0.0: ID: 622210 Support 5LS182.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60156_0.pci(35083), 1\60156a0.epl(137) |
|||||
| Versión | Idioma | Sistema operativo | Fecha | Tamaño | Tipo | Descargar |
| 1.3.1.0 | * | 04.09.2020 | 2 MB | EXE | AS4_HW_5LS182.8.exe | |
| Descripción |
V4.4 HW Upgrade (5LS182.8) Revision information 5LS182.8 Version 1.3.1.0: ID: 698745 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\60156_0.pci(36109), 1\60156a0.epl(141) Version 1.3.0.0: ID: 652540 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 652545 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60156_0.pci(36109), 1\60156a0.epl(141) Version 1.2.0.0: ID: 636160 / Support ID: 400280190 5LS182.8 SRAM write error Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes ID: 636820 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60156_0.pci(35597), 1\60156a0.epl(139) Version 1.1.0.0: ID: 622210 Support5LS182.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60156_0.pci(35083), 1\60156a0.epl(137) |
|||||
| Versión | Idioma | Sistema operativo | Fecha | Tamaño | Tipo | Descargar |
| 1.3.0.0 | * | 04.12.2019 | 2 MB | EXE | AS4_HW_5LS182.8.exe | |
| Descripción |
V4.4 HW Upgrade (5LS182.8) Revision information 5LS182.8 Version 1.3.0.0: ID: 652540 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 652545 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60156_0.pci(36109), 1\60156a0.epl(141) Version 1.2.0.0: ID: 636160 / Support ID: 400280190 5LS182.8 SRAM write error Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 636820 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60156_0.pci(35597), 1\60156a0.epl(139) Version 1.1.0.0: ID: 622210 Support 5LS182.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60156_0.pci(35083), 1\60156a0.epl(137) |
|||||
| Versión | Idioma | Sistema operativo | Fecha | Tamaño | Tipo | Descargar |
| 1.2.0.0 | * | 09.05.2019 | 2 MB | EXE | AS4_HW_5LS182.8.exe | |
| Descripción |
V4.4 HW Upgrade (5LS182.8) Revision information 5LS182.8 Version 1.2.0.0: ID: 636160 / Support ID: 400280190 5LS182.8 SRAM write error Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 636820 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60156_0.pci(35597), 1\60156a0.epl(139) Version 1.1.0.0: ID: 622210 Support 5LS182.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60156_0.pci(35083), 1\60156a0.epl(137) |
|||||
| Versión | Idioma | Sistema operativo | Fecha | Tamaño | Tipo | Descargar |
| 1.1.0.0 | * | 08.02.2019 | 2 MB | EXE | AS4_HW_5LS182.8.exe | |
| Descripción |
V4.4 HW Upgrade (5LS182.8) Revision information 5LS182.8 Version 1.1.0.0: ID: 622210 Support 5LS182.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60156_0.pci(35083), 1\60156a0.epl(137) |
|||||