DWL@DWL10000515915
| Versión | Idioma | Sistema operativo | Fecha | Tamaño | Tipo | Descargar |
|---|---|---|---|---|---|---|
| 1.0.3.0 | * | 06.12.2017 | 356 KB | EXE | AS4_HW_5MP7150.101E-000.exe | |
| Descripción |
V4.2 HW Upgrade (5MP7150.101E-000) Revision information 5MP7150.101E-000 Version 1.0.3.0: ID: 538520 First version Supportas VNC client from Automation Studio V4.3.3. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 541460 Adaption of hardware description file It is possibleto load the configuration from the PLC. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 552175 Correction of the hardware description file The menu entries "RFB Extension", "Share USB memory" and "Share user memory" are taken over correctly. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 552180 Adeption of configuration In the configuration entry "Screen" the parameters "X Offset", "Y Offset" & "Delay" were removed, because they are not supported. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 561385 / Support ID: 400233064 Support as VNC client for Automation Studio V4.2.10 added If the settings shallbe loaded from the *.xml, which is generated in the Automation Studio, the name has to be changed manually to MP7150Config.xml. FromAutomation Studio V4.2.11 on the MP7150Config.xml is generated automatically. Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||