V4.0 HW Upgrade (5PC800.CCAX-00)

DWL@DWL10000240307

Versión Idioma
Sistema operativo
Fecha
Tamaño
Tipo Descargar
1.1.0.0 * 26.07.2021 782 KB EXE AS4_HW_5PC800.CCAX-00.exe
Descripción V4.0 HW Upgrade (5PC800.CCAX-00)

Revision information 5PC800.CCAX-00.CCAX-00

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration descriptionchanged: yes
Firmware changed: no

Version 1.0.0.0:

ID: 336040
Support of ARwin for 5PC800.CCAX-00 in Panel PC 800
Note: To configure the CPU board 5PC800.CCAX-00 with the Panel PC 800 in Automation Studio 4.0.x, it is necassery to install hardware upgrades >= V2.0.1.0 of the Panel PC 800 system units (5PC820.1505 & 5PC820.1906-00-00).
Channel description changed: Yes
Configuration description changed: Yes
Firmwarechanged: No
Versión Idioma
Sistema operativo
Fecha
Tamaño
Tipo Descargar
1.0.0.0 * 20.06.2013 798 KB EXE AS4_HW_5PC800.CCAX-00.exe
Descripción V4.0 HW Upgrade (5PC800.CCAX-00)

Revision information 5PC800.CCAX-00

Version 1.0.0.0:

ID: 336040
Support of ARwin for 5PC800.CCAX-00 in Panel PC 800
Note: To configure the CPU board 5PC800.CCAX-00 with the Panel PC 800 in Automation Studio 4.0.x, it is necassery to install hardware upgrades >= V2.0.1.0 of the Panel PC 800 system units (5PC820.1505 & 5PC820.1906-00-00).
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Loading
Volver al listado

Seleccione país e idioma

B&R Logo