DWL@DWL10000304633
| Versión | Idioma | Sistema operativo | Fecha | Tamaño | Tipo | Descargar |
|---|---|---|---|---|---|---|
| 2.0.0.0 | * | 08.04.2020 | 207 KB | EXE | AS4_HW_5DLSD3.1001-00.exe | |
| Descripción |
V4.0 HW Upgrade (5DLSD3.1001-00) Revision information 5DLSD3.1001-00 Version 2.0.0.0: ID: 666940 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 666945 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for allcomponents (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended, mixedoperation of the current and older HWX upgrades is not recommended: APC910 system unit: V2.1.0.0 5PC900.TS17-xx: V2.1.0.0 5AC901.LSD3-00: V2.0.0.0 APC2100 system unit: V2.1.0.0 5ACCLI01.SDL3-000: V2.0.0.0 AP1000 panels: V2.0.0.0 AP9x3 panels: V2.0.0.0 AP5000 panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.2.0.0: ID: 552215 Support of the Automation PC 910 with Intel Skylake CPUs The serial touch over SDL3 is working now for the Automation PC 910 with Intel Skylake CPUs (5PC900.TS17-xx). Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.1.0.0: ID: 499545 / Support ID: 400197124, 400197544 The resistive touch doesn't work with an APC2100 The resistive touch works now, if the SDL3 receiver is used together with an APC2100. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 499870 USB interfaces added Channel description changed: No Configuration description changed: No Firmware changed: No ID: 499875 Module is not longer marked as accessory Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.0.0: ID: 392620 Initial version V1.0.0.0 To configure a SDL3 Panel following upgrades have to be installed, too: APC910 system unit 5PC910.SX0x-00 V1.3.0.0 SDL3 Transmitter: 5AC901.LSD3-00 V1.0.0.0 Automation Panel 9x3: 5AP9x3.xxxx-xx V1.2.0.0 Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||
| Versión | Idioma | Sistema operativo | Fecha | Tamaño | Tipo | Descargar |
| 1.2.0.0 | * | 13.09.2017 | 190 KB | EXE | AS4_HW_5DLSD3.1001-00.exe | |
| Descripción |
V4.0 HW Upgrade (5DLSD3.1001-00) Revision information 5DLSD3.1001-00 Version 1.2.0.0: ID: 552215 Support of the Automation PC 910 with Intel Skylake CPUs The serial touch over SDL3 is working now for the Automation PC 910 with Intel Skylake CPUs (5PC900.TS17-xx). Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.1.0.0: ID: 499545 / Support ID: 400197124, 400197544 The resistive touch doesn't work with an APC2100 The resistive touch works now, if the SDL3 receiver is used together with an APC2100. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 499870 USB interfaces added Channel description changed: No Configuration description changed: No Firmware changed: No ID: 499875 Module is not longer marked as accessory Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.0.0: ID: 392620 Initial version V1.0.0.0 To configure a SDL3 Panel following upgrades have to be installed, too: APC910 system unit 5PC910.SX0x-00 V1.3.0.0 SDL3 Transmitter: 5AC901.LSD3-00 V1.0.0.0 Automation Panel 9x3: 5AP9x3.xxxx-xx V1.2.0.0 Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||