DWL@DWL10000241104
| Versión | Idioma | Sistema operativo | Fecha | Tamaño | Tipo | Descargar |
|---|---|---|---|---|---|---|
| 2.0.2.1 | * | 28.06.2013 | 480 KB | EXE | AS3.0_HW_5PP5IF.FXCM-00.exe | |
| Descripción |
V3.0 HW Upgrade (5PP5IF.FXCM-00) Revision information 5PP5IF.FXCM-00 Version 2.0.2.1: ID: 340510 APROL support added for AS4.x Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\48029_0.pci(3), 1\48029b0.can(122) Version 2.0.2.0: ID: 331130 / Support ID: 400108191 Routing not possible - faulty hwd parameter A faulty hwd parameter in the hardware description file has been removed. Routing via the CAN interface is now possible. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\48029_0.pci(3), 1\48029b0.can(122) Version 2.0.1.0: ID: 278375 Increasing the available storage area for remanent data + Important information! In conjunction with this upgrade - from the Automation Runtime version B4.01 on a storage area of 256kB can be used to save remanent datas in the SRAM. Attention, important information: If this upgrade will be installed in conjunction with Automation Runtime >= A4.01, it is absolutely necassery because of a conceptual change in the hardware representation, that all of the components of used PP500/APC5xx have a version >= V2.0.0.0, otherwise it may be compatibility problems with the used Automation Runtime. Affected are the following components: 5PP5##* (system units), 5PP5CP* (CPUboards), 5PP5IF* (interface boards), 5PP5IO* (I / O boards). Channel descriptionchanged: No Configuration description changed: Yes Firmware changed: No Firmware: 1\48029_0.pci(3), 1\48029b0.can(122) Version 1.0.1.0: ID: 271785 Problem with UserRAM The problem, that the Power Panel 500 reboots cyclic when using the UserRAMarea, has been fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\48029_0.pci(3), 1\48029b0.can(122) Version 1.0.0.0: ID: 261095 Support for 5PP5IF.FXCM-00 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\48029_0.pci(1), 1\48029b0.can(122) |
|||||
| Versión | Idioma | Sistema operativo | Fecha | Tamaño | Tipo | Descargar |
| 2.0.1.0 | * | 01.03.2012 | 480 KB | EXE | AS3.0_HW_5PP5IF.FXCM-00.exe | |
| Descripción |
V3.0 HW Upgrade (5PP5IF.FXCM-00) Revision information 5PP5IF.FXCM-00 Version 2.0.1.0: ID: 278375 Increasing the available storage area for remanent data + Important information! In conjunction with this upgrade - from the Automation Runtime version B4.01 on a storage area of 256kB can be used to save remanent datas in the SRAM. Attention, important information: If this upgrade will be installed in conjunction with Automation Runtime >= A4.01, it is absolutely necassery because of a conceptual change in the hardware representation, that all of the components of used PP500/APC5xx have a version >= V2.0.0.0, otherwise it may be compatibility problems with the used Automation Runtime. Affected are the following components: 5PP5##* (system units), 5PP5CP* (CPU boards), 5PP5IF* (interface boards),5PP5IO* (I / O boards). Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\48029_0.pci(3), 1\48029b0.can(122) Version 1.0.1.0: ID: 271785 Problem with UserRAM The problem, that the Power Panel 500 reboots cyclic when using the UserRAMarea, has been fixed. Channel description changed:No Configuration description changed: No Firmware changed: Yes Firmware: 1\48029_0.pci(3), 1\48029b0.can(122) Version 1.0.0.0: ID: 261095 Support for 5PP5IF.FXCM-00 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\48029_0.pci(1), 1\48029b0.can(122) |
|||||