The B&R Vision System portfolio includes cameras, lighting and software, with image processing executed directly in the camera. Vision functions are configured, simulated and deployed in Automation Studio using mapp Vision.

  • Contents
  • Describe the basics of light (exposure time, diffused and reflective light) and lenses (aperture, depth of field)
  • Sketch an example topology with B&R Vision System hardware
  • Add and configure integrated machine vision hardware in a project
  • Interact with the mapp Vision HMI
  • Name integrated image processing functions (vision functions) and describe typical use cases
  • Implement a vision function and test the vision application with different pictures
  • Recognize vision functions that can be used as alignment source or alignment receiver
  • Explain how alignment works and implement the connection between the alignment source and receiver
  • Execute the vision functions and the alignment step by step in the offline HMI application

Learning format

Digital
Classroom
Online

Duration

3 days The duration and contents may vary depending on the country.

Order number

S5LT-SOC-0x-FLAT-0 This course is included exclusively in the company license. This course is based on Automation Studio 4.

S5LT-TR3-1610-0 The order number may vary depending on the country.

Booking

Request form

Dates and registration

Seleccione país e idioma

B&R Logo