Número de material Descripción
X20cBB82 X20 bus base, coated, for X20 base module (BC, HB, etc.) and X20 power supply module, with 2 expansion slots for 2 X20 add-on modules (IF, HB, etc.), X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
X20cHB1881 X20 hub expansion module, coated, integrated 1-port hub for fiber optic cables
X20cHB2880 X20 hub expansion module, coated, integrated 2-port hub, 2x RJ45
X20cHB2881 X20 hub expansion module, coated, integrated 2-port hub for fiber optic cables
X20cHB2885 X20 hub expansion module, coated, integrated active 2-port hub, 2x RJ45
X20cHB2886 X20 hub expansion module, coated, integrated active 2-port hub, 2 fiber optic connections
X20cIF1041-1 X20 interface module, coated, for DTM configuration, 1 CANopen master interface, electrically isolated, order 1x terminal block TB2105 separately!
X20cIF1061-1 X20 interface module, coated, for DTM configuration, 1 PROFIBUS DP V0/V1 master interface, electrically isolated
X20cIF1063-1 X20 interface module, coated, for DTM configuration, 1 PROFIBUS DP V1 slave interface, electrically isolated
X20cIF10D3-1 X20 interface module, coated, for DTM configuration, 1 EtherNet/IP adapter (slave) interface, electrically isolated
X20cIF10E3-1 X20 interface module, coated, for DTM configuration, 1 PROFINET IO device (slave) interface module, electrically isolated
X20cPS9400 X20 power supply module, coated, for bus controller and internal I/O power supply X2X Link power supply

Seleccione país e idioma

B&R Logo