Número de material Descripción
X67AM1223 X67 analog mixed module, 2 inputs, 2 outputs, ±10 V, 12-bit converter resolution, configurable input filter, open-circuit detection for inputs
X67AM1323 X67 analog mixed module, 2 inputs, 2 outputs 0 to 20 mA, 12-bit converter resolution, configurable input filter
X67AO1223 X67 analog output module, 4 outputs, ±10 V, 12-bit converter resolution
X67AO1323 X67 analog output module, 4 outputs, 0 to 20 mA, 12-bit converter resolution

Seleccione país e idioma

B&R Logo